IESNA:LM-63-2002
[TEST]P953993
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30847
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4561.5 5061 5502 5824.3 5886.7 5536.3 5127.4 4881.8 4847.5 5057
5471.8 5979.3 6537.2 7356.9 8059.7 8520.9 9036.5 9658.8 10389.8 11074.6
11656.6 12055.3 11964.7 11676.7 10828.9 9034.5 6764.8 4545.4 2602 1458.1
974.7 664.6 288 149 52.4 0 0
4561.5 5032.8 5483.9 5802.1 5874.6 5538.3 5129.5 4871.7 4829.4 5028.8
5427.5 5916.9 6460.7 7179.6 7961 8386 8903.6 9485.6 10226.7 10885.3
11463.3 11884.2 11811.7 11503.5 10768.4 9086.8 6946 4690.4 2648.3 1442
976.8 686.7 290 169.2 62.4 10.1 0
4561.5 5036.8 5467.8 5810.2 5927 5669.2 5256.3 4956.3 4873.7 5004.6
5349 5765.9 6309.6 6915.8 7695.2 8152.4 8593.4 9119 9805.8 10432.1
11048.4 11396.8 11382.7 10967.8 10442.2 9084.8 7177.6 4847.5 2867.8 1732
1192.2 876.1 578 368.5 227.6 88.6 0
4561.5 4988.5 5413.4 5755.8 5947.1 5826.3 5457.7 5121.4 4956.3 5008.6
5248.3 5614.8 6023.6 6478.8 7151.4 7743.5 8208.8 8704.2 9282.2 9954.8
10538.9 11050.4 11358.5 11336.4 11294.1 11382.7 10585.2 8684 5423.5 2573.8
1623.2 1254.7 900.2 582 286 70.5 0
4561.5 4954.3 5342.9 5699.4 5947.1 6031.7 5794.1 5473.8 5208 5115.4
5226.1 5485.9 5818.2 6206.9 6593.6 7193.7 7890.6 8371.9 8990.2 9630.6
10319.3 10901.4 11348.5 11692.8 11837.8 12099.7 12450.1 11406.9 8792.8 4914
1915.2 886.1 598.1 376.6 189.3 24.2 0
4561.5 4918 5254.3 5600.7 5884.7 6090.1 6130.4 5947.1 5717.5 5526.2
5485.9 5598.7 5850.4 6122.3 6482.8 6853.4 7489.8 8327.6 8911.6 9382.9
9995.1 10738.2 11519.6 12216.5 12899.2 13676.6 15064.1 16522.2 16119.4 13803.4
9662.8 4714.6 1500.4 525.6 187.3 22.2 0
4561.5 4847.5 5135.5 5437.6 5725.6 5983.4 6215 6355.9 6372.1 6331.8
6303.6 6362 6500.9 6710.4 6986.3 7354.8 7820.1 8428.3 9193.6 10007.2
10806.7 11743.2 12862.9 14075.3 15460.9 16719.6 18224 20723.3 24793.4 26219.3
22594.2 14947.3 7749.6 3661.3 1274.8 151 0
4561.5 4837.4 5093.2 5359.1 5647 5898.8 6160.6 6392.2 6543.2 6627.8
6720.5 6867.5 7060.8 7306.5 7652.9 8077.8 8567.2 9177.4 9888.4 10728.2
11664.6 12657.5 13783.3 15114.5 16451.7 17805.1 19273.2 21285.2 24996.8 28203
26150.8 18318.6 9813.8 4287.6 1299 126.9 0
4561.5 4787.1 5000.6 5236.2 5467.8 5721.6 5977.3 6243.2 6517.1 6799
7060.8 7356.9 7735.5 8204.7 8855.2 9544 10299.2 11074.6 11938.5 12917.3
13888 14854.7 15839.5 16919 18087 19228.9 20389 21778.6 23850.9 25705.7
24594 19911.7 12488.3 5240.2 1109.7 100.7 0
4561.5 4698.5 4847.5 5002.6 5169.7 5347 5538.3 5749.8 5989.4 6277.4
6645.9 7074.9 7560.3 8206.7 9062.7 10037.4 11038.3 12125.8 13318.1 14564.7
15831.5 16991.5 18089.1 19124.2 20034.5 20910.6 21929.6 23059.4 24451 24428.9
21661.8 16727.6 9392.9 2757.1 414.9 58.4 0
4561.5 4607.9 4670.3 4734.7 4801.2 4885.8 4984.5 5093.2 5218.1 5389.3
5614.8 5876.6 6204.9 6680.2 7344.8 8164.4 9100.9 10075.7 11060.5 11990.9
12840.8 13680.6 14516.4 15321.9 16036.9 16673.3 17319.7 18046.8 18576.4 17394.3
14212.3 9811.8 3886.9 797.5 219.5 72.5 0
4561.5 4565.6 4571.6 4589.7 4613.9 4634 4668.3 4702.5 4740.8 4797.2
4877.7 4962.3 5057 5228.1 5487.9 5792 6229.1 6756.7 7411.2 8114.1
8825 9527.9 10240.8 10907.4 11497.5 12023.1 12468.2 12909.2 12965.6 11541.8
9225.8 6376.1 2553.7 509.5 130.9 40.3 0
4561.5 4511.2 4481 4436.7 4388.3 4338 4271.5 4207.1 4114.4 3997.6
3872.8 3695.5 3534.4 3429.7 3405.5 3455.9 3665.3 4037.9 4513.2 5000.6
5433.6 5777.9 6080 6345.9 6543.2 6639.9 6541.2 6090.1 5141.5 3699.6
2267.7 1186.2 451.1 118.8 26.2 0 0
4561.5 4422.6 4255.4 4068.1 3856.7 3590.8 3302.8 2980.6 2654.4 2368.4
2136.8 1949.5 1802.5 1697.7 1625.2 1554.7 1500.4 1486.3 1550.7 1727.9
1937.4 2074.3 2082.4 1963.6 1766.2 1496.3 1214.4 918.3 642.4 390.7
229.6 134.9 72.5 24.2 6 0 0
4561.5 4313.8 4015.8 3669.4 3246.4 2809.4 2402.6 2084.4 1844.8 1641.3
1454.1 1280.9 1152 1091.5 1061.3 1021.1 990.9 962.7 926.4 894.2
870 829.7 769.3 688.8 598.1 505.5 418.9 352.4 296 241.7
181.3 116.8 54.4 14.1 4 0 0
4561.5 4186.9 3749.9 3226.3 2696.6 2225.4 1907.2 1673.6 1458.1 1278.8
1166.1 1099.6 1043.2 992.9 944.5 898.2 851.9 795.5 733.1 678.7
640.4 602.2 565.9 515.6 471.3 416.9 370.6 322.2 267.9 209.4
139 82.6 38.3 14.1 4 0 0
4561.5 4118.5 3554.6 2898 2301.9 1917.3 1655.4 1425.9 1266.8 1190.2
1127.8 1059.3 990.9 928.4 872 817.7 753.2 684.7 618.3 563.9
519.6 475.3 447.1 420.9 386.7 346.4 302.1 253.8 195.4 139
98.7 58.4 26.2 6 0 0 0
4561.5 4019.8 3337.1 2598 2052.2 1727.9 1476.2 1317.1 1238.6 1176.1
1113.7 1035.2 958.6 884.1 809.6 735.1 660.6 592.1 537.7 495.4
463.2 435 406.8 368.5 330.3 294 251.7 207.4 167.2 132.9
98.7 64.4 22.2 0 0 0 0
4561.5 3959.4 3184 2408.7 1931.4 1627.3 1401.7 1305 1246.6 1182.2
1113.7 1035.2 950.6 862 775.4 690.8 616.3 559.9 519.6 479.3
443.1 404.8 372.6 340.4 308.1 269.9 227.6 185.3 153.1 120.8
86.6 52.4 12.1 0 0 0 0
4561.5 3905 3067.2 2301.9 1883 1585 1389.6 1321.1 1254.7 1188.2
1121.8 1045.2 962.7 874 785.4 706.9 642.4 580 525.6 475.3
433 386.7 350.4 316.2 277.9 229.6 183.3 153.1 124.9 92.6
62.4 30.2 6 0 0 0 0
4561.5 3907 3039 2273.7 1846.8 1558.8 1393.6 1337.2 1282.9 1216.4
1147.9 1075.4 1000.9 918.3 831.8 749.2 678.7 614.2 559.9 507.5
453.1 396.7 350.4 308.1 261.8 209.4 159.1 132.9 106.7 80.6
52.4 24.2 4 0 0 0 0
4561.5 3951.3 3081.3 2301.9 1868.9 1572.9 1399.7 1343.3 1290.9 1224.5
1158 1087.5 1011 930.4 845.8 761.3 684.7 620.3 576 527.6
461.2 404.8 354.5 310.1 257.8 207.4 159.1 132.9 104.7 78.5
52.4 24.2 6 0 0 0 0
